IESNA:LM-63-2002
[TEST]P942739
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58339
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7774.1 7168.5 6616.6 6102.6 5683.1 5503.3 5493.9 5588.5 5840.8 6376.9
7212.7 8190.4 9294.2 10505.2 11520.8 12438.5 13290 14233 15002.5 15828.8
16847.5 17519.2 18014.4 18651.5 19566 21420.5 24192.6 27683.9 30563.3 30181.7
24760.3 13277.4 4330.1 1838.7 719.1 236.5 0
7774.1 7212.7 6663.9 6143.6 5724.1 5516 5519.1 5607.4 5856.6 6386.4
7206.4 8143.1 9250 10476.9 11495.5 12425.9 13258.5 14151 14955.2 15784.7
16784.4 17557.1 18090.1 18544.2 19490.4 21231.2 23867.8 27362.2 30443.4 30109.1
25230.2 14021.7 4979.8 1914.3 804.2 287 0
7774.1 7231.6 6704.9 6206.6 5790.3 5553.8 5522.3 5579 5771.4 6178.3
6875.2 7811.9 8893.7 10051.1 11142.3 12123.1 12943.1 13693.7 14485.3 15387.3
16390.2 17471.9 18355 19039.4 19875.1 21291.2 23565 26990 30888.1 32452.4
28860.2 18736.6 7468.1 3336.7 1472.8 526.7 0
7774.1 7222.2 6742.8 6276 5869.2 5632.7 5563.3 5604.3 5736.7 6036.3
6600.9 7401.9 8357.5 9401.4 10473.7 11596.4 12665.6 13564.4 14409.6 15333.7
16456.4 17579.2 18601 19518.7 20584.7 21918.8 24000.3 27400 32575.4 37668.7
37577.3 27743.8 14125.8 6670.2 3084.4 1056.5 0
7774.1 7269.5 6834.2 6430.6 6061.6 5799.8 5702 5721 5821.9 6042.6
6443.2 7058.2 7881.3 8764.4 9694.7 10792.2 12069.5 13403.6 14583.1 15803.6
16983.1 18298.2 19685.9 21004.2 22480.1 24340.9 26961.7 30821.9 36987.5 44758.4
47549.5 37120 24120.1 12378.6 5361.4 1668.3 0
7774.1 7263.2 6862.6 6458.9 6096.3 5821.9 5711.5 5736.7 5834.5 6048.9
6408.5 7007.7 7799.3 8669.7 9578 10650.3 11940.2 13296.3 14538.9 15816.2
17030.4 18342.4 19730 21120.9 22666.2 24586.9 27204.5 31014.3 36993.8 44591.3
47527.5 37678.2 24016 12186.2 5244.7 1608.4 0
7774.1 7329.4 6966.7 6632.4 6317 6064.7 5935.4 5913.3 6007.9 6200.3
6509.4 6985.6 7591.1 8319.7 9221.7 10249.8 11587 13085 14721.8 16462.7
18213.1 19935 21559.2 23139.3 24810.8 26696.7 28825.5 31452.6 34820.9 38009.4
36057.2 25350.1 10864.8 3459.7 1248.9 305.9 0
7774.1 7411.4 7124.4 6878.4 6645 6440 6307.6 6244.5 6285.5 6452.6
6723.9 7077.1 7543.8 8193.5 9079.7 10202.5 11546 13091.3 14769.1 16478.5
18105.8 19660.7 21139.8 22565.3 23848.9 24968.5 25848.4 26343.5 25933.5 22830.2
14513.7 5077.6 1993.2 1144.8 567.7 195.5 0
7774.1 7524.9 7332.5 7168.5 7023.5 6881.5 6793.2 6764.9 6793.2 6903.6
7089.7 7354.6 7748.8 8354.4 9161.7 10186.7 11426.1 12826.4 14255.1 15649.1
16932.6 18203.6 19257 20190.5 20874.9 21215.5 21089.3 20095.9 17374.2 11703.7
4841.1 2078.3 1422.4 999.7 640.2 277.5 0
7774.1 7635.3 7543.8 7477.6 7414.5 7367.2 7357.8 7398.8 7483.9 7638.5
7843.4 8114.7 8483.7 9041.9 9757.8 10700.8 11861.4 13170.2 14542.1 15967.6
17415.2 18843.8 20168.4 21310.1 22215.2 22568.4 21884.1 19247.5 13646.4 6156.2
2551.4 1633.7 1157.4 791.6 517.2 236.5 0
7774.1 7796.1 7808.8 7843.4 7881.3 7938.1 8023.2 8168.3 8367 8619.3
8944.1 9341.5 9893.4 10662.9 11669 12889.5 14270.9 15734.2 17254.3 18777.6
20288.3 21770.5 23164.5 24120.1 24306.2 23309.6 20663.6 15986.5 9250 3466
1791.3 1239.4 857.8 529.8 315.4 113.5 0
7774.1 7840.3 7897.1 7991.7 8073.7 8171.4 8303.9 8464.7 8688.7 8959.9
9284.7 9707.3 10265.6 11000.4 11889.7 12927.3 14065.9 15258 16494.3 17705.3
18862.8 20010.7 20985.2 21540.3 21300.6 19979.2 17317.4 13208 7528.1 2854.2
1523.3 1037.6 719.1 432.1 236.5 66.2 0
7774.1 7890.8 8007.4 8133.6 8272.4 8392.2 8556.2 8742.3 8937.8 9199.6
9489.7 9817.7 10243.5 10776.5 11397.8 12094.7 12854.8 13636.9 14438 15194.9
15904.5 16478.5 16775 16535.3 15563.9 13712.6 11154.9 8080 4588.7 2106.7
1283.6 908.3 643.4 419.5 249.1 85.2 0
7774.1 7950.7 8155.7 8367 8549.9 8691.8 8846.4 8966.2 9057.7 9146
9209 9256.3 9300.5 9322.6 9287.9 9133.3 8849.5 8505.7 8168.3 7673.1
6862.6 5825 4825.3 3992.7 3311.5 2772.2 2352.7 2024.7 1747.2 1510.7
1271 1062.8 864.1 646.5 413.1 151.4 0
7774.1 8039 8300.7 8556.2 8729.7 8843.2 8903.1 8925.2 8877.9 8795.9
8676 8499.4 8212.4 7840.3 7373.5 6856.3 6351.7 5869.2 5393 4913.6
4427.9 3986.4 3607.9 3235.8 2910.9 2627.1 2390.6 2185.6 1986.9 1788.2
1554.8 1330.9 1072.3 801.1 469.9 186.1 0
7774.1 8114.7 8442.7 8676 8821.1 8868.4 8840 8789.6 8672.9 8505.7
8231.4 7802.5 7310.5 6840.5 6477.9 6178.3 5844 5459.2 5065 4696
4396.4 4235.5 4002.1 3680.5 3374.5 3097 2816.3 2541.9 2299.1 2065.7
1797.7 1504.4 1163.7 823.1 479.4 230.2 0
7774.1 8177.8 8527.8 8745.4 8824.3 8799 8751.7 8644.5 8452.1 8152.5
7755.1 7332.5 6950.9 6616.6 6298.1 5985.9 5654.7 5304.7 4998.7 4768.5
4699.1 4680.2 4519.4 4254.4 3967.5 3674.2 3320.9 2974 2652.3 2381.1
2116.2 1822.9 1532.7 1182.7 826.3 428.9 0
7774.1 8244 8603.5 8795.9 8811.7 8745.4 8660.3 8496.3 8199.8 7837.1
7512.3 7244.2 6957.2 6622.9 6250.8 5885 5503.3 5143.8 4812.7 4623.4
4560.4 4478.4 4380.6 4213.4 3923.3 3633.2 3380.9 3147.5 2967.7 2769
2519.9 2255 1968 1630.5 1277.3 760.1 0
7774.1 8285 8641.4 8783.3 8767.5 8669.7 8537.3 8310.2 7972.8 7670
7458.7 7253.7 6998.2 6667.1 6263.4 5799.8 5342.5 4910.4 4532 4364.8
4188.2 4068.4 3926.5 3623.7 3324.1 3093.9 2901.5 2762.7 2652.3 2478.9
2308.6 2050 1759.8 1476 1141.7 678.1 0
7774.1 8300.7 8676 8795.9 8745.4 8641.4 8474.2 8180.9 7852.9 7610.1
7430.3 7244.2 7004.5 6698.6 6272.9 5749.3 5172.2 4655 4254.4 4055.8
3835 3636.3 3355.6 3021.3 2765.9 2570.3 2415.8 2286.5 2147.7 1986.9
1867 1617.9 1318.3 1078.6 829.4 416.3 0
7774.1 8348.1 8701.3 8802.2 8748.6 8628.7 8423.7 8127.3 7799.3 7572.2
7401.9 7196.9 6973 6645 6222.4 5702 5109.1 4525.7 4090.5 3797.2
3503.8 3289.4 2986.6 2737.5 2497.8 2311.7 2163.5 2046.8 1949 1838.7
1942.7 1611.6 1230 939.8 697 290.1 0
7774.1 8344.9 8707.6 8811.7 8754.9 8622.4 8439.5 8130.4 7793 7578.5
7401.9 7206.4 6988.8 6670.2 6257.1 5733.6 5137.5 4541.4 4077.8 3768.8
3475.5 3251.5 2955.1 2699.6 2459.9 2270.7 2122.5 2009 1923.8 1813.4
2005.8 1485.4 1176.4 946.1 703.3 290.1 0
